SAE Flareless Tube Fittings, 9/16-18 Nut
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Size

N/A 3/8 in

Component Type

N/A Nut

Component Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Component

Tube OD

N/A 3/8 in

Note

N/A 1

Production Category

N/A 3

End Connection Type

N/A SAE Flareless Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

L

N/A 0.75 in

T Thread

N/A 9/16-18

W Hex

N/A 11/16 in