SAE Flareless Tube Fittings, 1 7/8-12 Nut
Unit of Measure

Specifications

Parker P/N

N/A BU24SS

Body Material

N/A 316 SS

Connection 1 - Size

N/A 1 1/2 in

Component Type

N/A Nut

Component Size

N/A 1 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Component

Tube OD

N/A 1 1/2 in

Note

N/A 1

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

L

N/A 1.03 in

T Thread

N/A 1 7/8-12

W Hex

N/A 2 1/4 in