SAE Flareless Tube Fitting 7/8 in Fractional Sleeve, 316 SS
Unit of Measure

Specifications

Body Material

N/A 17-4PH-SS

Connection 1 - Size

N/A 7/8 in

Component Type

N/A Fractional Sleeve

Component Size

N/A 7/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Component

Tube OD

N/A 7/8 in

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tubing Sleeve

Connection 1 - Type

N/A Tubing Sleeve

Dimensions

L

N/A 0.47 in

X

N/A 1.04 in