Soft-Seal SAE Face Seal Fittings, 11/16-16 in. Tube Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Size

N/A 3/8 in

Component Type

N/A Tube Nut

Component Size

N/A 11/16-16

Brand Series

N/A Soft-Seal SAE

Shape

N/A Component

Tube OD

N/A 3/8 in

Production Category

N/A 1

End Connection Type

N/A SAE O-ring Face Seal Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 0.53 in

T

N/A 11/16-16

L

N/A 0.67 in

W Hex

N/A 13/16 in