Soft-Seal SAE Face Seal Fittings, 2-12 in. Tube Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Size

N/A 1 1/2 in

Component Type

N/A Tube Nut

Component Size

N/A 2-12

Brand Series

N/A Soft-Seal SAE

Shape

N/A Component

Tube OD

N/A 1 1/2 in

Production Category

N/A 1

End Connection Type

N/A SAE O-ring Face Seal Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 1.73 in

T

N/A 2-12

L

N/A 1.10 in

W Hex

N/A 2 1/4 in