Soft-Seal SAE Face Seal O-Ring 3/4 in, Buna
Unit of Measure

Specifications

Body Material

N/A Buna

Connection 1 - Size

N/A 3/4 in

Component Type

N/A O-ring

Component Size

N/A 3/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Component

Production Category

N/A 1

End Connection Type

N/A O-ring SAE Male O-ring Face Seal

Connection 1 - Type

N/A SAE Male Face Seal O-ring

Dimensions

ID

N/A 0.74 in

W

N/A 0.06 in