Soft-Sea SAE Flange Sleeve, 1/2 Female Face-Seal x 1/2 Flange, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Component Type

N/A Flange Sleeve

Component Size

N/A 1/2 in

Brand Series

N/A Soft-Seal SAE

Tube OD

N/A 1/2 in

Production Category

N/A 4

End Connection Type

N/A SAE O-ring Face Seal Flange Tubing Sleeve

Connection 2 - Type

N/A Tube Socket Flange

Connection 2 - Size

N/A 1/2 in

Dimensions

D

N/A 0.50 in

F

N/A 0.743 in

L

N/A 0.31 in