Soft-Sea SAE Flange Sleeve, 3/4 Female Face-Seal x 3/4 Flange, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Component Type

N/A Flange Sleeve

Component Size

N/A 3/4 in

Brand Series

N/A Soft-Seal SAE

Tube OD

N/A 3/4 in

Production Category

N/A 1

End Connection Type

N/A SAE O-ring Face Seal Flange Tubing Sleeve

Connection 2 - Type

N/A Tube Socket Flange

Connection 2 - Size

N/A 3/4 in

Dimensions

D

N/A 0.75 in

F

N/A 1.093 in

L

N/A 0.47 in