Soft-Sea SAE Face Seal Fittings, 3/4 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Size

N/A 3/8 in

Component Type

N/A Bulkhead Locknut

Component Size

N/A 3/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Component

Tube OD

N/A 3/8 in

Production Category

N/A 1

Specialty

N/A .

End Connection Type

N/A SAE O-ring Face Seal Fittings Bulkhead Nut

Connection 1 - Type

N/A Bulkhead Nut

Dimensions

T

N/A 11/16-16

L

N/A 0.32 in

W Hex

N/A 1 in