Soft-Sea SAE Braze Sleeve, 3/8 x 1/4, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Female O-ring Face Seal Swivel

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 3/8 x 1/4 in

Production Category

N/A 1

End Connection Type

N/A Braze Sleeve for Tube Socket

Dimensions

L

N/A 3/8 in