Soft-Sea SAE Face Seal Fittings, 3/8 in. Braze Ring
Unit of Measure

Specifications

Body Material

N/A Silver Alloy

Connection 1 - Size

N/A 3/4 in

Component Type

N/A Braze Ring

Component Size

N/A 3/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Component

Tube OD

N/A 3/4 in

Production Category

N/A 1

Connection 1 - Type

N/A Braze Ring

End Connection Type

N/A Braze Ring for Tube Socket

Dimensions

I.D.

N/A 0.61 in

O.D

N/A 0.08 in

W

N/A 0.09 in