SAE 37° Flared Flared Fittings, 1/4 in. Sleeve
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Size

N/A 1/4 in

Component Type

N/A Sleeve

Component Size

N/A 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 1/4 in

Production Category

N/A 3

End Connection Type

N/A SAE 37° Flared Tubing Sleeve

Connection 1 - Type

N/A Tubing Sleeve

Dimensions

L

N/A 0.41 in

L1

N/A 0.14 in

X

N/A 0.38 in