SAE 37° Flared Flared Fittings, 1/8 in. Sleeve
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 1/8 in

Component Type

N/A Sleeve

Component Size

N/A 1/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 1/8 in

Production Category

N/A 4

End Connection Type

N/A SAE 37° Flared Tubing Sleeve

Connection 1 - Type

N/A Tubing Sleeve

Dimensions

L

N/A 0.34 in

L1

N/A 0.12 in

X

N/A 0.27 in