SAE 37° Flared Flared Fittings, 30 mm Metric Sleeve
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Size

N/A 30 mm

Component Type

N/A Metric Sleeve

Component Size

N/A 30 mm

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Body Size

N/A 30

Nut Part Number

N/A J24N

Tube OD

N/A 30 mm

Production Category

N/A 4

End Connection Type

N/A SAE 37° Flared Tubing Sleeve

Connection 1 - Type

N/A Tubing Sleeve

Dimensions

L

N/A 0.91 in

L1

N/A 0.31 in

X

N/A 1.53 in