SAE 37° Flared Flared Fittings, 15 mm Metric Sleeve
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 15 mm

Component Type

N/A Metric Sleeve

Component Size

N/A 15 mm

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Body Size

N/A 10

Nut Part Number

N/A J10N

Tube OD

N/A 15 mm

Production Category

N/A 4

End Connection Type

N/A SAE 37° Flared Tubing Sleeve

Connection 1 - Type

N/A Tubing Sleeve

Dimensions

L

N/A 0.66 in

L1

N/A 0.24 in

X

N/A 0.80 in