SAE 37° Flared Flared Fittings, 3/4-16 Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 1/2 in

Component Type

N/A Nut

Component Size

N/A 3/4-16

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 1/2 in12 mm

Production Category

N/A 1

End Connection Type

N/A SAE 37° Flared Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 0.57 in

T

N/A 3/4-16

L

N/A 0.84 in

W Hex

N/A 7/8 in