SAE 37° Flared Flared Fittings, 9/16-18 Nut
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Size

N/A 3/8 in

Component Type

N/A Nut

Component Size

N/A 9/16-18

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 3/8 in10 mm

Production Category

N/A 3

End Connection Type

N/A SAE 37° Flared Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 0.44 in

T

N/A 9/16-18

L

N/A 0.72 in

W Hex

N/A 11/16 in