SAE 37° Flared Flared Fittings, 1/2-20 Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 5/16 in

Component Type

N/A Nut

Component Size

N/A 1/2-20

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 5/16 in8 mm

Production Category

N/A 4

End Connection Type

N/A SAE 37° Flared Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 0.38 in

T

N/A 1/2-20

L

N/A 0.67 in

W Hex

N/A 5/8 in