SAE 37° Flared Flared Fittings, 7/16-20 Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Size

N/A 1/4 in

Component Type

N/A Nut

Component Size

N/A 7/16-20

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 1/4 in6 mm

Production Category

N/A 1

End Connection Type

N/A SAE 37° Flared Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 0.31 in

T

N/A 7/16-20

L

N/A 0.61 in

W Hex

N/A 9/16 in