SAE 37° Flared Flared Fittings, 1 5/8-12 Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 1 1/4 in

Component Type

N/A Nut

Component Size

N/A 1 5/8-12

Brand Series

N/A SAE 37° Flared

Shape

N/A Component

Tube OD

N/A 1 1/4 in30 mm

Production Category

N/A 4

End Connection Type

N/A SAE 37° Flared Tubing Nut

Connection 1 - Type

N/A Nut

Dimensions

D

N/A 1.35 in

T

N/A 1 5/8-12

L

N/A 1.22 in

W Hex

N/A 2 in