SAE 37° Flared Flared Fittings, 1/8 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 1/8 in

Component Type

N/A Bulkhead Locknut

Component Size

N/A 1/8 in

Brand Series

N/A Service Item

Shape

N/A Component

Tube OD

N/A 1/8 in

Production Category

N/A 4

Specialty

N/A .

End Connection Type

N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut

Connection 1 - Type

N/A Bulkhead Nut

Dimensions

T

N/A 5/16-24

L

N/A 0.22 in

W Hex

N/A 9/16 in