SAE 37° Flared Flared Fittings, 1 1/2 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Size

N/A 1 1/2 in

Component Type

N/A Bulkhead Locknut

Component Size

N/A 1 1/2 in

Brand Series

N/A Service Item

Shape

N/A Component

Tube OD

N/A 1 1/2 in

Production Category

N/A 4

Specialty

N/A .

End Connection Type

N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut

Connection 1 - Type

N/A Bulkhead Nut

Dimensions

T

N/A 1 7/8-12

L

N/A 0.41 in

W Hex

N/A 2 1/8 in