Soft-Seal Nav-Sea Tail Piece Sleeve, 2 Female Face-Seal x 2 Tube Stub, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 2 in

Reduced Tube OD

N/A 2 in

End Connections

N/A Female Face-Seal x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Nav-Sea O-ring Face Seal Flange by Tube Socket Weld

Dimensions

B

N/A 0.88 in

L

N/A 1.25 in

Tube ID

N/A 1.63 in