Soft-Seal Nav-Sea Tail Piece Sleeve, 1 Female Face-Seal x 3/4 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1 in

Reduced Tube OD

N/A 3/4 in

End Connections

N/A Female Face-Seal x Tube Stub

CPV P/N

N/A H849R-16-12-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea O-ring Face Seal Flange by Tube Socket Weld

Dimensions

B

N/A 0.44 in

L

N/A 0.81 in

Tube ID

N/A 0.66 in