Soft-Seal Nav-Sea Face Seal Fittings, 13/16-16 Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Nut

Fitting Size

N/A 1/2 in

Brand Series

N/A Soft-Seal Nav-Sea

Tube OD

N/A 1/2 in

CPV P/N

N/A H850N-8-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut

Dimensions

L

N/A 1/2 in

T Thread

N/A 13/16-16

W Hex

N/A 15/16 in