Soft-Seal Nav-Sea Face Seal Fittings, 7/16-20 Nut
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Type

N/A Nut

Fitting Size

N/A 1/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Tube OD

N/A 1/8 in

Production Category

N/A 4

End Connection Type

N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut

Dimensions

L

N/A 3/8 in

T Thread

N/A 7/16-20

W Hex

N/A 1/2 in