Soft-Seal Nav-Sea Face Seal Fittings, 1 1/4 in. Face Seal O-Ring
Unit of Measure

Specifications

Type

N/A Nav-Sea Face Seal O-Ring

Fitting Size

N/A 1 1/4 in

Brand Series

N/A Soft-Seal Nav-Sea

O-ring Material

N/A Nitrile Buna Rubber

Dash Number

N/A AS568-123

Tube OD

N/A 1 1/4 in

Production Category

N/A 1

End Connection Type

N/A O-ring Nav-Sea Male O-ring Face Seal

Metric Sizing

N/A No

Dimensions

ID

N/A 1.187 in