Soft-Seal Nav-Sea Face Seal Fittings, 1 1/4 in. Braze Ring
Unit of Measure

Specifications

Connection 1 - Type

N/A Braze Ring

Connection 1 - Size

N/A 1 1/4 in

Brand Series

N/A Service Item

Tube OD

N/A 1 1/4 in

Production Category

N/A 1

End Connection Type

N/A Braze Ring for Tube Socket

Dimensions

F

N/A 1.26 in

B

N/A 0.08 in

W

N/A 0.9 in