SAE 37° Flared Union, 1/8 Male SAE 37° Flared x 1/8 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.06 in

T

N/A 5/16-24

L

N/A 1.17 in

L1

N/A 0.45 in

W Hex

N/A 7/16 in