0
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 2 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 1.78 in

T

N/A 2 1/2-12

L

N/A 3.06 in

L1

N/A 1.32 in

W Wrench Flat

N/A 2 1/2 in