SAE 37° Flared Reducing Union, 2 Male SAE 37° Flared x 1 1/4 Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 2 x 1 1/2 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 1

Metric Sizing

N/A No

Dimensions

D1

N/A 1.31 in

L

N/A 3.15 in

L1

N/A 1.33 in

L2

N/A 1.08 in

W Hex

N/A 2 5/8 in