SAE 37° Flared Large Hex Union, 2 Male SAE 37° Flared x 2 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 1.78 in

T

N/A 2 1/2-12

L

N/A 3.40 in

L1

N/A 1.33 in

W Hex

N/A 2 3/4 in