Male SAE 37° Flared Large Hex Reducing Union, 1/2 in Male SAE 37° Flared x 1/4 in Male SAE 37° Flared Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/2 x 1/4 in

End Connections

N/A Male SAE 37° Flared x Male ISO Tapered

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.39 in

D1

N/A 0.17 in

L

N/A 1.51 in

L1

N/A 0.66 in

L2

N/A 0.55 in

T1

N/A 7/16-20

W Hex

N/A 1 in