Male SAE 37° Flared Large Hex Reducing Union, 1 1/4 in Male SAE 37° Flared x 1 in Male SAE 37° Flared 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/4 x 1 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 1.08 in

D1

N/A 0.84 in

L

N/A 2.38 in

L1

N/A 0.96 in

L2

N/A 0.91 in

T1

N/A 1 5/16-12

W Hex

N/A 1 7/8 in