Male SAE 37° Flared Large Hex Reducing Union, 3/4 Male SAE 37° Flared x 5/8 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/4 x 5/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.61 in

D1

N/A 0.48 in

L

N/A 2.05 in

L1

N/A 0.86 in

L2

N/A 0.76 in

T1

N/A 7/8-14

W Hex

N/A 1 5/8 in