SAE 37° Flared Fittings Bulkhead Union, 3/8 in Male SAE 37° Flared x Male SAE 37° Flared 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.30 in

T

N/A 9/16-18

L

N/A 2.18 in

L1

N/A 0.56 in

L2

N/A 1.28 in

W Hex

N/A 13/16 in

Z

N/A 0.56 in