1/4 in SAE Flareless Tube Fitting Plug, Alloy 400, Body Material: Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Cap & Plug

Tube OD

N/A 1/4 in

End Connections

N/A SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tubing Cap

Dimensions

L

N/A 0.71 in

L1

N/A 0.45 in

L2

N/A 0.23 in

T Thread

N/A 7/16-20

W Hex

N/A 1/2 in