1/8 in SAE Flareless Tube Fitting Plug, 316 SS, Body Material: 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Cap & Plug

Tube OD

N/A 1/8 in

End Connections

N/A SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tubing Cap

Dimensions

L

N/A 0.63 in

L1

N/A 0.38 in

L2

N/A 0.19 in

T Thread

N/A 5/16-24

W Hex

N/A 7/16 in