3/4 in SAE Flareless Tube Fitting Plug, Alloy 400, Body Material: Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Cap & Plug

Tube OD

N/A 3/4 in

End Connections

N/A SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tubing Cap

Dimensions

L

N/A 1.10 in

L1

N/A 0.69 in

L2

N/A 0.35 in

T Thread

N/A 1 1/16-12

W Hex

N/A 1 1/8 in