SAE Flareless Tube Fitting Cap, 1 1/4 in, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Cap & Plug

Tube OD

N/A 1 1/4 in

End Connections

N/A SAE Flareless

Production Category

N/A 4

End Connection Type

N/A Caps Male SAE Flarelesss Tube Fitting

Dimensions

L

N/A 1.28 in

LL

N/A 1.17 in

W Hex

N/A 2 in