Fitting, Flared, SAE 37°, Plug, 1 1/2 in, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Cap & Plug

Tube OD

N/A 1 1/2 in

End Connections

N/A Male SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

L

N/A 1.65 in

L1

N/A 1.08 in

W Hex

N/A 2 in