Fitting, Flared, SAE 37°, Plug, 1 1/4 in, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Cap & Plug

Tube OD

N/A 1 1/4 in

End Connections

N/A Male SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 1.08 in

T

N/A 1 5/8-12

L

N/A 1.45 in

L1

N/A 0.96 in

W Hex

N/A 1 11/16 in