Brass Cap (2-piece), 1/2 in Female SAE 37° Flared
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Flared

Connection 1 - Size

N/A 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Cap & Plug

Tube OD

N/A 1/2 in

End Connections

N/A SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Caps AN/SAE 37° Flare Fitting

Dimensions

T

N/A 3/4-16

L

N/A 0.94 in

LL

N/A 0.53 in

W Hex

N/A 7/8 in