Brass Cap (2-piece), 5/16 in Female SAE 37° Flared
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Flared

Connection 1 - Size

N/A 5/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Cap & Plug

Tube OD

N/A 5/16 in

End Connections

N/A SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Caps AN/SAE 37° Flare Fitting

Dimensions

T

N/A 1/2-20

L

N/A 0.77 in

LL

N/A 0.41 in

W Hex

N/A 5/8 in