Alloy 400 Cap (2-piece), 1 in Female SAE 37° Flared
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Flared

Connection 1 - Size

N/A 1 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Cap & Plug

Tube OD

N/A 1 in

End Connections

N/A SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Caps AN/SAE 37° Flare Fitting

Dimensions

T

N/A 1 5/16-12

L

N/A 1.29 in

LL

N/A 0.63 in

W Hex

N/A 1 1/2 in