Threaded & Adapters Pipe Fittings, , Hex Countersunk Plug, 1/2-14 MNPT
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

Hex

N/A 3/8 in

L

N/A 0.61 in

PT

N/A 1/2-14