Threaded & Adapters Pipe Fittings, , BSP Straight Thread Plug, 3/4-14 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 3/4-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A Male BSPP

Production Category

N/A 3

End Connection Type

N/A Male British Standard Pipe Parallel

Dimensions

T

N/A 3/4-14

L

N/A 1.12 in

L2

N/A 0.56 in

W Hex

N/A 1 3/8 in