TruFit Female BSPP - Male NPT, 1/2 Female BSPP x 1/2-14 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female BSPP

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Female BSPP x MNPT

Production Category

N/A 4

End Connection Type

N/A Female British Standard Pipe Parallel by Male National Pipe Thread

Dimensions

A

N/A 1.88 in

E

N/A 0.47 in

H

N/A 1 1/8 in

P

N/A 1/2-14 in

P1

N/A 1/2-14 in

S

N/A 0.76 in