Soft-Sea SAE 45° Bulkhead Elbow, 1 Male Face-Seal x 1 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 1 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Elbow

Tube OD

N/A 1 in

End Connections

N/A Male Face-Seal x Male Face-Seal

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Male O-ring Face Seal

Dimensions

D

N/A 0.812 in

T

N/A 1 7/16-12

L

N/A 1.18 in

L1

N/A 2.57 in

L2

N/A 1.66 in

S

N/A 0.06 in

W

N/A 1 7/16 in

Z

N/A 1.44 in