SAE Flareless Straight Thread Elbow, 3/8 SAE Flareless x 7/16-20 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 3/8 in

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 9/16-18

D1

N/A 0.20 in

I

N/A 0.25 in

L

N/A 1.52 in

L1

N/A 1.05 in

L2

N/A 1.19 in

L3

N/A 0.45 in

LL

N/A 0.80 in

T1

N/A 7/16-20

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 9/16 in